IESNA:LM-63-2002
[TEST]P1854377
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G2-2509-540-41)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S1005D710U830-4F0-1E-UDD-FLGHOB(270)-B
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 1005 LUMENS PER FOOT, WALL GRAZE, BLACK REGRESSED HOUSING
[MORE]UPLIGHT 710 LUMENS PER FOOT, HALF BATWING
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3772
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 62.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
2387.1 2368.9 2353.1 2328.5 2303.6 2277.5 2231.4 2177.1 2135.2 2087.6
2009.3 1917.6 1845.1 1759.1 1624.4 1469.3 1358.4 1245.2 1079.6 928.8
834.8 749.9 632.5 532.3 471.2 415.7 339.6 272.5 230.6 193.3
142.9 98.2 72.2 49.5 19.8 4.5 0 3.6 12.7 29.3
38 45.2 57.9 73.7 82.4 91.8 106.8 120 129.4 138.8
152.9 166.9 175.6 185 197.3 208.3 216.3 225 237.1 250.5
257 265.7 276 286.5 292.3 297.4 305 309.5 313.1 315.3
318.5 255.6 0
2387.1 2381.5 2360.6 2312.9 2265.8 2202.1 2091.2 1965 1882.4 1802.6
1682.9 1567.7 1489.2 1406.7 1283.5 1152.1 1062.8 973.8 844.4 726.3
652.5 585.7 492.9 411.3 361.8 317.4 254.7 199.4 164.6 133.3
92 58 42 28.4 11 2.5 0 2.3 7.8 18.1
25.5 31.5 40.2 51.5 58.6 66.4 78.2 89.7 96.8 103.7
113.9 123.8 130.5 138 149 159.6 167.2 174.9 186.4 198.3
205.1 213.5 223.7 233.1 239.2 244.9 253.9 262.9 271.7 282.2
300 249.8 0
2387.1 2394.1 2368.2 2297.3 2228.1 2126.6 1950.9 1753 1629.6 1517.6
1356.5 1217.8 1133.2 1054.2 942.7 834.9 767.2 702.3 609.2 523.8
470.1 421.4 353.3 290.3 252.3 219 169.8 126.4 98.6 73.3
41 17.7 11.8 7.3 2.2 0.5 0 1 3 7
13.1 17.7 22.5 29.4 34.9 41.1 49.7 59.3 64.3 68.5
74.9 80.6 85.5 91 100.8 110.8 118.1 124.9 135.7 146.1
153.2 161.3 171.4 179.7 186.1 192.5 202.8 216.3 230.3 249.2
281.5 244 0
2387.1 2385.5 2333.8 2197.1 2076.7 1940.5 1727.2 1521.1 1396.6 1282.6
1123 988.8 908.4 834.8 733.4 639.3 581.6 528.7 453.3 384.4
341 303.7 250.9 202.2 173.6 148.3 109.4 74.7 56.6 40
19.3 5.6 3.3 1.8 0.5 0.4 0 0.7 1.5 3.1
6.9 10.1 13.3 19.5 24.1 28.5 35 42.9 46.8 50.4
56.1 60.8 64.9 69.7 78.4 86.9 92.9 98.5 107.4 116.5
124 132.7 144.2 154.5 162 169.5 181.9 195.4 208.1 225.8
260.9 237.2 0
2387.1 2370 2285.3 2068.7 1887.4 1717.5 1475.7 1282.6 1170.2 1064.3
920.5 800.1 727.3 659.8 568 484.2 432.5 387.7 323.7 266
229.7 201.4 161 125.1 105 86.8 57.2 30.2 22.6 15.6
7.4 2.8 2 1.5 1.1 0.9 0 0.7 1.1 1.6
2.9 4.4 6.8 13.8 17.7 20.1 24.9 31.1 34.3 37.9
44 48.6 52.4 56.9 64.8 71.2 75.6 79.9 86.5 94.5
102.3 111.9 125.3 138.7 147.5 156.3 171 182.9 192.5 205.6
239.6 230.1 0
2387.1 2359.4 2237.2 1954.6 1738.4 1549.8 1300.5 1115.1 1009.2 909.6
777.1 666.1 598.1 534.8 450.4 375.1 328.4 288.4 234.7 187.6
158 136.5 105.3 77.5 60.4 45.9 25.2 6.8 5 3
1.4 1.4 1.4 1.4 1.4 1.1 0 0.7 0.9 0.9
0.9 1.5 3 9 12.3 14.4 18.7 23.5 26 29.5
35.4 39.7 43.3 47.5 54.3 60 64 67.9 73.6 80.8
87.8 96.6 109.8 125.2 135.2 145.3 161.4 174 182.4 192.9
223.9 223.4 0
2387.1 2353.9 2189.4 1854.8 1629.6 1437.5 1201.8 1018.5 913.6 818.5
692.9 586.7 520.7 460 380.6 312 269.3 230.8 186.3 148.9
125.9 109 84 59.2 39.6 25.7 13.2 4.5 3.8 2.3
1.4 1.4 1.4 1.4 1.4 1.1 0 0.7 0.9 0.9
0.9 1.1 1.8 5.2 7.8 11.2 16.3 20.1 22 25.2
30.2 34.1 37.7 41.6 47.1 53.3 57.9 62.5 68.8 75.5
80.5 86.8 97.7 113.8 125.2 136.5 152.9 168.6 178 187.9
213.9 216.9 0
2387.1 2349.6 2152.6 1775.6 1541.5 1347 1122.1 940.3 836.2 744.8
624.5 521.4 457.4 399.1 323.7 260.1 220.6 184.7 147.8 118.2
100.6 87 66.7 43.4 22.2 9.8 4.1 2.7 2.7 1.7
1.4 1.4 1.4 1.4 1.4 1.1 0 0.7 0.9 0.8
0.8 0.9 0.9 2.2 4.3 8.6 14.2 17.4 18.8 21.6
25.9 29.5 33 36.7 41.3 47.8 52.7 57.8 64.7 71
74.7 79 87.9 104.2 116.5 129 145.8 163.7 174.2 183.6
205.8 211.6 0
2387.1 2349.1 2148.9 1757.9 1515.7 1321.7 1099.4 917.1 813.6 723.2
603.7 498 436 380.3 305.5 242 203 173.2 139 111.2
95.6 82 61.6 34.9 14.6 7.3 3.5 2 2 1.5
1.4 1.4 1.4 1.4 1.4 1.1 0 0.7 0.9 0.4
0.4 0.8 0.9 1.7 3.5 7.5 13 17 18 20.5
24.7 28.2 31 35 40.1 45.6 49.9 55.3 62.6 69.1
73.1 77 84.7 99.8 112.1 125.2 142.6 160.4 172.1 182
203.8 209.7 0
2387.1 2348.6 2145.1 1740.1 1490 1296.4 1076.8 894 791 701.5
583 474.6 414.6 361.4 287.2 223.8 185.4 161.6 130.2 104.1
90.6 77 56.6 26.3 7.1 4.8 2.8 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.1 0 0.7 0.9 0
0 0.7 0.9 1.3 2.7 6.3 11.8 16.5 17.2 19.4
23.5 26.8 29 33.3 38.9 43.4 47.1 52.8 60.6 67.1
71.5 75.1 81.4 95.4 107.7 121.4 139.4 157.1 170.1 180.3
201.8 207.8 0
2387.1 2349.1 2148.9 1757.9 1515.7 1321.7 1099.4 917.1 813.6 723.2
603.7 498 436 380.3 305.5 242 203 173.2 139 111.2
95.6 82 61.6 34.9 14.6 7.3 3.5 2 2 1.5
1.4 1.4 1.4 1.4 1.4 1.1 0 0.7 0.9 0.4
0.4 0.8 0.9 1.7 3.5 7.5 13 17 18 20.5
24.7 28.2 31 35 40.1 45.6 49.9 55.3 62.6 69.1
73.1 77 84.7 99.8 112.1 125.2 142.6 160.4 172.1 182
203.8 209.7 0
2387.1 2349.6 2152.6 1775.6 1541.5 1347 1122.1 940.3 836.2 744.8
624.5 521.4 457.4 399.1 323.7 260.1 220.6 184.7 147.8 118.2
100.6 87 66.7 43.4 22.2 9.8 4.1 2.7 2.7 1.7
1.4 1.4 1.4 1.4 1.4 1.1 0 0.7 0.9 0.8
0.8 0.9 0.9 2.2 4.3 8.6 14.2 17.4 18.8 21.6
25.9 29.5 33 36.7 41.3 47.8 52.7 57.8 64.7 71
74.7 79 87.9 104.2 116.5 129 145.8 163.7 174.2 183.6
205.8 211.6 0
2387.1 2353.9 2189.4 1854.8 1629.6 1437.5 1201.8 1018.5 913.6 818.5
692.9 586.7 520.7 460 380.6 312 269.3 230.8 186.3 148.9
125.9 109 84 59.2 39.6 25.7 13.2 4.5 3.8 2.3
1.4 1.4 1.4 1.4 1.4 1.1 0 0.7 0.9 0.9
0.9 1.1 1.8 5.2 7.8 11.2 16.3 20.1 22 25.2
30.2 34.1 37.7 41.6 47.1 53.3 57.9 62.5 68.8 75.5
80.5 86.8 97.7 113.8 125.2 136.5 152.9 168.6 178 187.9
213.9 216.9 0
2387.1 2359.4 2237.2 1954.6 1738.4 1549.8 1300.5 1115.1 1009.2 909.6
777.1 666.1 598.1 534.8 450.4 375.1 328.4 288.4 234.7 187.6
158 136.5 105.3 77.5 60.4 45.9 25.2 6.8 5 3
1.4 1.4 1.4 1.4 1.4 1.1 0 0.7 0.9 0.9
0.9 1.5 3 9 12.3 14.4 18.7 23.5 26 29.5
35.4 39.7 43.3 47.5 54.3 60 64 67.9 73.6 80.8
87.8 96.6 109.8 125.2 135.2 145.3 161.4 174 182.4 192.9
223.9 223.4 0
2387.1 2370 2285.3 2068.7 1887.4 1717.5 1475.7 1282.6 1170.2 1064.3
920.5 800.1 727.3 659.8 568 484.2 432.5 387.7 323.7 266
229.7 201.4 161 125.1 105 86.8 57.2 30.2 22.6 15.6
7.4 2.8 2 1.5 1.1 0.9 0 0.7 1.1 1.6
2.9 4.4 6.8 13.8 17.7 20.1 24.9 31.1 34.3 37.9
44 48.6 52.4 56.9 64.8 71.2 75.6 79.9 86.5 94.5
102.3 111.9 125.3 138.7 147.5 156.3 171 182.9 192.5 205.6
239.6 230.1 0
2387.1 2385.5 2333.8 2197.1 2076.7 1940.5 1727.2 1521.1 1396.6 1282.6
1123 988.8 908.4 834.8 733.4 639.3 581.6 528.7 453.3 384.4
341 303.7 250.9 202.2 173.6 148.3 109.4 74.7 56.6 40
19.3 5.6 3.3 1.8 0.5 0.4 0 0.7 1.5 3.1
6.9 10.1 13.3 19.5 24.1 28.5 35 42.9 46.8 50.4
56.1 60.8 64.9 69.7 78.4 86.9 92.9 98.5 107.4 116.5
124 132.7 144.2 154.5 162 169.5 181.9 195.4 208.1 225.8
260.9 237.2 0
2387.1 2394.1 2368.2 2297.3 2228.1 2126.6 1950.9 1753 1629.6 1517.6
1356.5 1217.8 1133.2 1054.2 942.7 834.9 767.2 702.3 609.2 523.8
470.1 421.4 353.3 290.3 252.3 219 169.8 126.4 98.6 73.3
41 17.7 11.8 7.3 2.2 0.5 0 1 3 7
13.1 17.7 22.5 29.4 34.9 41.1 49.7 59.3 64.3 68.5
74.9 80.6 85.5 91 100.8 110.8 118.1 124.9 135.7 146.1
153.2 161.3 171.4 179.7 186.1 192.5 202.8 216.3 230.3 249.2
281.5 244 0
2387.1 2381.5 2360.6 2312.9 2265.8 2202.1 2091.2 1965 1882.4 1802.6
1682.9 1567.7 1489.2 1406.7 1283.5 1152.1 1062.8 973.8 844.4 726.3
652.5 585.7 492.9 411.3 361.8 317.4 254.7 199.4 164.6 133.3
92 58 42 28.4 11 2.5 0 2.3 7.8 18.1
25.5 31.5 40.2 51.5 58.6 66.4 78.2 89.7 96.8 103.7
113.9 123.8 130.5 138 149 159.6 167.2 174.9 186.4 198.3
205.1 213.5 223.7 233.1 239.2 244.9 253.9 262.9 271.7 282.2
300 249.8 0
2387.1 2368.9 2353.1 2328.5 2303.6 2277.5 2231.4 2177.1 2135.2 2087.6
2009.3 1917.6 1845.1 1759.1 1624.4 1469.3 1358.4 1245.2 1079.6 928.8
834.8 749.9 632.5 532.3 471.2 415.7 339.6 272.5 230.6 193.3
142.9 98.2 72.2 49.5 19.8 4.5 0 3.6 12.7 29.3
38 45.2 57.9 73.7 82.4 91.8 106.8 120 129.4 138.8
152.9 166.9 175.6 185 197.3 208.3 216.3 225 237.1 250.5
257 265.7 276 286.5 292.3 297.4 305 309.5 313.1 315.3
318.5 255.6 0
2387.1 2381.5 2360.6 2312.9 2265.8 2202.1 2091.2 1965 1882.4 1802.6
1682.9 1567.7 1489.2 1406.7 1283.5 1152.1 1062.8 973.8 844.4 726.3
652.5 585.7 492.9 411.3 361.8 317.4 254.7 199.4 164.6 133.3
92 58 42 28.4 11 2.5 0 32.3 54.9 76.1
86.7 95.2 107 119.8 127.8 138.5 154.2 169.1 178.5 187.6
201.2 214.3 223 231.1 242.7 252.7 259.7 266.2 275.3 285.1
290 296.1 303.4 309.8 313.6 316.8 321.1 323 324.4 325.3
325.4 259.1 0
2387.1 2394.1 2368.2 2297.3 2228.1 2126.6 1950.9 1753 1629.6 1517.6
1356.5 1217.8 1133.2 1054.2 942.7 834.9 767.2 702.3 609.2 523.8
470.1 421.4 353.3 290.3 252.3 219 169.8 126.4 98.6 73.3
41 17.7 11.8 7.3 2.2 0.5 0 60.9 97.1 122.8
135.3 145.2 156.1 165.8 173.3 185.2 201.7 218.1 227.5 236.3
249.5 261.8 270.5 277.3 288.2 297.1 303.2 307.3 313.5 319.7
323 326.5 330.7 333 334.9 336.1 337.1 336.5 335.6 335.2
332.2 262.6 0
2387.1 2385.5 2333.8 2197.1 2076.7 1940.5 1727.2 1521.1 1396.6 1282.6
1123 988.8 908.4 834.8 733.4 639.3 581.6 528.7 453.3 384.4
341 303.7 250.9 202.2 173.6 148.3 109.4 74.7 56.6 40
19.3 5.6 3.3 1.8 0.5 0.4 0 92.2 184.6 272.5
318.5 325.8 311 302.7 302 308 318.2 329.3 335.1 339.7
347.8 355.5 361.1 364.9 370.4 373.9 375.6 375.6 374.7 373.4
371.9 370.3 366.8 362.6 360.5 358.1 354.1 349.3 345.7 342.8
336.9 265 0
2387.1 2370 2285.3 2068.7 1887.4 1717.5 1475.7 1282.6 1170.2 1064.3
920.5 800.1 727.3 659.8 568 484.2 432.5 387.7 323.7 266
229.7 201.4 161 125.1 105 86.8 57.2 30.2 22.6 15.6
7.4 2.8 2 1.5 1.1 0.9 0 124.4 287.2 456.4
546.6 550 501.2 469.8 458.4 456.1 457.8 461.3 462.2 461.4
462.8 464.7 466.1 466.4 464.9 461.4 457.6 452.8 443.4 433.5
426.2 418.4 405.8 394.4 387.4 380.8 371.4 361.9 355.3 349.6
341 266.9 0
2387.1 2359.4 2237.2 1954.6 1738.4 1549.8 1300.5 1115.1 1009.2 909.6
777.1 666.1 598.1 534.8 450.4 375.1 328.4 288.4 234.7 187.6
158 136.5 105.3 77.5 60.4 45.9 25.2 6.8 5 3
1.4 1.4 1.4 1.4 1.4 1.1 0 141.9 314.9 510.9
635.7 703.9 744 717.1 688.9 663.5 631 605.5 592.3 581.8
572.6 567.9 565.6 563.3 557.7 549.2 541.3 531.6 514.2 495.4
482.3 468.6 447.3 427 414.4 403.6 387.7 373.6 364.8 356.3
344.8 268.5 0
2387.1 2353.9 2189.4 1854.8 1629.6 1437.5 1201.8 1018.5 913.6 818.5
692.9 586.7 520.7 460 380.6 312 269.3 230.8 186.3 148.9
125.9 109 84 59.2 39.6 25.7 13.2 4.5 3.8 2.3
1.4 1.4 1.4 1.4 1.4 1.1 0 144.8 267.9 436
585.8 787.6 1039.2 1044.7 993.3 930.4 837.7 762.2 725.5 701.1
677.2 665.3 659.7 655.9 648.6 637.4 626.5 612.1 587 559.1
540.3 520.7 491.1 460.4 441.3 426.4 403 384.4 374.1 363
348.4 269.8 0
2387.1 2349.6 2152.6 1775.6 1541.5 1347 1122.1 940.3 836.2 744.8
624.5 521.4 457.4 399.1 323.7 260.1 220.6 184.7 147.8 118.2
100.6 87 66.7 43.4 22.2 9.8 4.1 2.7 2.7 1.7
1.4 1.4 1.4 1.4 1.4 1.1 0 148.3 232.4 372
531.9 824.7 1243.7 1301.1 1241.1 1154.9 1019.1 902.9 845.3 806.9
767 746.6 737.1 731.2 722.3 709.3 696.4 678.5 647.7 612.4
588.4 564.1 527.5 488.1 463.8 444.9 415.5 393.2 381.1 368
350.9 270.6 0
2387.1 2349.1 2148.9 1757.9 1515.7 1321.7 1099.4 917.1 813.6 723.2
603.7 498 436 380.3 305.5 242 203 173.2 139 111.2
95.6 82 61.6 34.9 14.6 7.3 3.5 2 2 1.5
1.4 1.4 1.4 1.4 1.4 1.1 0 153.4 231.6 341.1
466 722.4 1176.2 1343.7 1318.7 1252.4 1124.5 995.8 925.4 872.1
812.5 779.7 764.5 755 744.4 732.4 720.1 702.9 671.8 634.5
607.3 581 541.6 498.6 473.1 450.6 419.5 395.5 381.5 368.1
350.1 270 0
2387.1 2348.6 2145.1 1740.1 1490 1296.4 1076.8 894 791 701.5
583 474.6 414.6 361.4 287.2 223.8 185.4 161.6 130.2 104.1
90.6 77 56.6 26.3 7.1 4.8 2.8 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.1 0 158.5 230.8 310.2
400 620.1 1108.6 1386.2 1396.4 1350 1229.8 1088.7 1005.4 937.4
857.9 812.8 791.8 778.8 766.5 755.5 743.9 727.2 695.9 656.6
626.2 598 555.6 509.1 482.3 456.3 423.5 397.8 381.9 368.1
349.3 269.3 0
2387.1 2349.1 2148.9 1757.9 1515.7 1321.7 1099.4 917.1 813.6 723.2
603.7 498 436 380.3 305.5 242 203 173.2 139 111.2
95.6 82 61.6 34.9 14.6 7.3 3.5 2 2 1.5
1.4 1.4 1.4 1.4 1.4 1.1 0 153.4 231.6 341.1
466 722.4 1176.2 1343.7 1318.7 1252.4 1124.5 995.8 925.4 872.1
812.5 779.7 764.5 755 744.4 732.4 720.1 702.9 671.8 634.5
607.3 581 541.6 498.6 473.1 450.6 419.5 395.5 381.5 368.1
350.1 270 0
2387.1 2349.6 2152.6 1775.6 1541.5 1347 1122.1 940.3 836.2 744.8
624.5 521.4 457.4 399.1 323.7 260.1 220.6 184.7 147.8 118.2
100.6 87 66.7 43.4 22.2 9.8 4.1 2.7 2.7 1.7
1.4 1.4 1.4 1.4 1.4 1.1 0 148.3 232.4 372
531.9 824.7 1243.7 1301.1 1241.1 1154.9 1019.1 902.9 845.3 806.9
767 746.6 737.1 731.2 722.3 709.3 696.4 678.5 647.7 612.4
588.4 564.1 527.5 488.1 463.8 444.9 415.5 393.2 381.1 368
350.9 270.6 0
2387.1 2353.9 2189.4 1854.8 1629.6 1437.5 1201.8 1018.5 913.6 818.5
692.9 586.7 520.7 460 380.6 312 269.3 230.8 186.3 148.9
125.9 109 84 59.2 39.6 25.7 13.2 4.5 3.8 2.3
1.4 1.4 1.4 1.4 1.4 1.1 0 144.8 267.9 436
585.8 787.6 1039.2 1044.7 993.3 930.4 837.7 762.2 725.5 701.1
677.2 665.3 659.7 655.9 648.6 637.4 626.5 612.1 587 559.1
540.3 520.7 491.1 460.4 441.3 426.4 403 384.4 374.1 363
348.4 269.8 0
2387.1 2359.4 2237.2 1954.6 1738.4 1549.8 1300.5 1115.1 1009.2 909.6
777.1 666.1 598.1 534.8 450.4 375.1 328.4 288.4 234.7 187.6
158 136.5 105.3 77.5 60.4 45.9 25.2 6.8 5 3
1.4 1.4 1.4 1.4 1.4 1.1 0 141.9 314.9 510.9
635.7 703.9 744 717.1 688.9 663.5 631 605.5 592.3 581.8
572.6 567.9 565.6 563.3 557.7 549.2 541.3 531.6 514.2 495.4
482.3 468.6 447.3 427 414.4 403.6 387.7 373.6 364.8 356.3
344.8 268.5 0
2387.1 2370 2285.3 2068.7 1887.4 1717.5 1475.7 1282.6 1170.2 1064.3
920.5 800.1 727.3 659.8 568 484.2 432.5 387.7 323.7 266
229.7 201.4 161 125.1 105 86.8 57.2 30.2 22.6 15.6
7.4 2.8 2 1.5 1.1 0.9 0 124.4 287.2 456.4
546.6 550 501.2 469.8 458.4 456.1 457.8 461.3 462.2 461.4
462.8 464.7 466.1 466.4 464.9 461.4 457.6 452.8 443.4 433.5
426.2 418.4 405.8 394.4 387.4 380.8 371.4 361.9 355.3 349.6
341 266.9 0
2387.1 2385.5 2333.8 2197.1 2076.7 1940.5 1727.2 1521.1 1396.6 1282.6
1123 988.8 908.4 834.8 733.4 639.3 581.6 528.7 453.3 384.4
341 303.7 250.9 202.2 173.6 148.3 109.4 74.7 56.6 40
19.3 5.6 3.3 1.8 0.5 0.4 0 92.2 184.6 272.5
318.5 325.8 311 302.7 302 308 318.2 329.3 335.1 339.7
347.8 355.5 361.1 364.9 370.4 373.9 375.6 375.6 374.7 373.4
371.9 370.3 366.8 362.6 360.5 358.1 354.1 349.3 345.7 342.8
336.9 265 0
2387.1 2394.1 2368.2 2297.3 2228.1 2126.6 1950.9 1753 1629.6 1517.6
1356.5 1217.8 1133.2 1054.2 942.7 834.9 767.2 702.3 609.2 523.8
470.1 421.4 353.3 290.3 252.3 219 169.8 126.4 98.6 73.3
41 17.7 11.8 7.3 2.2 0.5 0 60.9 97.1 122.8
135.3 145.2 156.1 165.8 173.3 185.2 201.7 218.1 227.5 236.3
249.5 261.8 270.5 277.3 288.2 297.1 303.2 307.3 313.5 319.7
323 326.5 330.7 333 334.9 336.1 337.1 336.5 335.6 335.2
332.2 262.6 0
2387.1 2381.5 2360.6 2312.9 2265.8 2202.1 2091.2 1965 1882.4 1802.6
1682.9 1567.7 1489.2 1406.7 1283.5 1152.1 1062.8 973.8 844.4 726.3
652.5 585.7 492.9 411.3 361.8 317.4 254.7 199.4 164.6 133.3
92 58 42 28.4 11 2.5 0 32.3 54.9 76.1
86.7 95.2 107 119.8 127.8 138.5 154.2 169.1 178.5 187.6
201.2 214.3 223 231.1 242.7 252.7 259.7 266.2 275.3 285.1
290 296.1 303.4 309.8 313.6 316.8 321.1 323 324.4 325.3
325.4 259.1 0
2387.1 2368.9 2353.1 2328.5 2303.6 2277.5 2231.4 2177.1 2135.2 2087.6
2009.3 1917.6 1845.1 1759.1 1624.4 1469.3 1358.4 1245.2 1079.6 928.8
834.8 749.9 632.5 532.3 471.2 415.7 339.6 272.5 230.6 193.3
142.9 98.2 72.2 49.5 19.8 4.5 0 3.6 12.7 29.3
38 45.2 57.9 73.7 82.4 91.8 106.8 120 129.4 138.8
152.9 166.9 175.6 185 197.3 208.3 216.3 225 237.1 250.5
257 265.7 276 286.5 292.3 297.4 305 309.5 313.1 315.3
318.5 255.6 0
